text.skipToContent text.skipToNavigation

ES6R6R

by Burndy 

Catalog ID: ES6R6R

RUN/COURSE TAP/DERIVATION ACSR:6(6-1),6 S.B.100%|8 S.B. 100/150% AL & CU: 6 SOL-6 STR. |6 SOL-6 STR. COLOR/COULEUR: A-BLUE, B-BLUE

Product Details

General

Die Index BG
Insulation Y
Insulation Type Nylon
Material Aluminum
Plated Y
Plating Type Tin - Hot Dipped
Prefilled Oxide Inhibitor Y
Trade Name INSULINK™
Type Insulated Service Entrance Connectors
UPC 781810420393
UPC 12 Digit 7818104203933

Dimensions

Dimension - L Length Overall mm 70 mm
Dimension - Length Overall inch 2.75 in
Dimension - Outside Diameter inch .75 in
Length 2.78 in

Conductor Related

Conductor - ACSR Str Size A 6 AWG
Conductor - ACSR Str Size B 6 AWG
Conductor - AL Str Size A 6 AWG
Conductor - AL Str Size B 6 AWG
Conductor - Copper Str Size A 6 AWG
Conductor - Copper Str Size B 6 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 100

Resources/Downloads