text.skipToContent text.skipToNavigation

ES6R8R

by Burndy 

Catalog ID: ES6R8R

RUN/COURSE TAP/DERIVATION ACSR:6(6-1),6 S.B.100%|8 S.B. 100/150% AL & CU: 6 SOL.-6 STR.|8 SOL.-8 STR COLOR/COULEUR: A-BLUE, B-GREEN

Product Details

General

Die Index BG
Insulation Y
Insulation Type Nylon
Material Aluminum
Plated Y
Plating Type Tin - Hot Dipped
Prefilled Oxide Inhibitor Y
Trade Name INSULINK™
Type Insulated Service Entrance Connectors
UPC 781810420379
UPC 12 Digit 7818104203799

Dimensions

Dimension - L Length Overall mm 70 mm
Dimension - Length Overall inch 2.75 in
Dimension - Outside Diameter inch .75 in

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 100

Resources/Downloads