YSD25R25R_Photo_ColorCMYK
YSD25R25R_Photo_ColorCMYK

YSD26R2R, Aluminum Sleeve with Solid Center Barrier

Brand:

Burndy

Catalog ID:

YSD26R2R

Aluminum compression sleeve with solid center barrier, Designed for commercial and heavy residential services.

Product details

General

Color Code - Side A
Gray
Color Code - Side B
Red
Die Index
249;K-840
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Trade Name
LINKITâ„¢
Type
Service Entrance, Uninsulated
UPC
781810144008
UPC 12 Digit
7818101440088

Dimensions

Dimension - L Length Overall mm
102 mm
Dimension - Length Overall inch
4 in
Dimension - Outside Diameter inch
.3125 in

Conductor Related

Conductor - ACSR Str Size A
2/0 (6/1) Quail AWG
Conductor - ACSR Str Size B
4/0 AWG
Conductor - AL Str Size A
2/0 AWG
Conductor - AL Str Size B
2 AWG, 3 AWG, 4 AWG
Conductor - AL Str Size B Range
2 AWG-4 AWG
Conductor - Copper Str Size A
2/0 AWG
Conductor - Copper Str Size B
2 AWG, 3 AWG, 4 AWG
Conductor - Copper Str Size B Range
2 AWG-4 Awg

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
7400

Resources and downloads