BUR_SKU-YSU25R2R
BUR_SKU-YSU25R2R

YSU25R2R, Heavy-Walled Aluminum Tube with Solid Barrier

Brand:

Burndy

Catalog ID:

YSU25R2R

Heavy-walled AL tubing with solid barrier minimizes galvanic corrosion, Color Code: Yellow (Side A), Red (Side B).

Accommodates neutral strands of Type SE Service Entrance conductor as well as other conductors

Product details

General

Application
Heavy-walled Aluminum tubing with solid barrier minimizes galvanic corrosion of conductors
Color Code - Side A
Yellow
Color Code - Side B
Red
Construction Material - Main
Aluminum
Die Index
243;BG or 5/8
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum
Plated
Y
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
LINKIT
Trade Name
LINKITâ„¢
Type
Service Entrance, Uninsulated, Center Stop
UPC
781810143285
UPC 12 Digit
7818101432855

Dimensions

Dimension - B Length inch
0.87 in
Dimension - L Length Overall mm
51 mm
Dimension - Length Overall inch
2 in
Dimension - Outside Diameter inch
0.65 in

Conductor Related

Conductor - ACSR Str Size A
1/0 (6/1) Raven AWG
Conductor - ACSR Str Size B
2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG
Conductor - ACSR Str Size B Range
2 (6/1) Sparrow AWG-2 (7/1) Sparate AWG
Conductor - AL Str Size A
1/0 AWG
Conductor - AL Str Size B
2 AWG;1 AWG
Conductor - AL Str Size B Range
2 AWG-1 AWG
Conductor - Copper Str Size A
1/0 AWG
Conductor - Copper Str Size B
1 AWG, 2 AWG, 3 AWG
Conductor - Copper Str Size B Range
1 AWG- 3 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
100
Minimum Pack Quantity
1
Pallet Quantity
29600

Resources and downloads