text.skipToContent text.skipToNavigation

Y2827R

By Burndy 

Catalog ID: Y2827R

By Burndy
Catalog ID:  Y2827R
4/0 AWG CU Long Barrel Size Reduced Down To 3/0 AWG Wire Size, Internal Chamfer, Tin Plated, Up to 35kV, PURPLE Color Code, 15 Die Index.

Features: The Y-R Reducing Adapter Has Been Designed To Allow Large Size, Long Barrel, Copper Long Barrel HYDENT, HYSPLICE And HYTEE Terminals, Splices, And T Taps To Be Used On Smaller Conductor Sizes, To Use, Simply Insert The Reducer Into The Barrel, Insert The Wire Into The Reducer Adapter And Crimp The Outer Barrel Using Its Recommended Tooling, Wide Range Of Conductors Are Accommodated: Lowers Inventory Requirements And Affords Maximum Versatility, Same Die Set For All Legs Of The Connection: Permits The Same Tool And Die Combination Normally Used On The Compression Barrel, Length Fits The Long Barrel Connector Design (YS, YA): Can Be Used On All Long Barrel Connectors, Field Cut To Fit Shorter Length Compression Barrels (YS-L, YA-L), Manufactured From High Conductivity Electrolytic Copper And Electro-Tin Plated: Provides Maximum Conductivity Low Resistance And Ductility For An Excellent Combination Of Electrical And Crimp Forming Properties, And Provides Long Lasting Corrosion Resistance, Conductor Type: Copper

Add to List

More Options

Where to Buy

Product Details

General

Application Wire Reducing Splice Adapter Insert
Color Code Purple
Connector Type Reducing Adapter
Die Index 15
EU RoHS Indicator Yes
Feature - Barrel Type Long
Finish Type Tin-Plated
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Sub Brand REDUCER/ADAPTER
Temperature Rating 194
Type Y-R, Compression
UPC 781810001035
UPC 12 Digit 7818100010355

Dimensions

Dimension - B Length inch 1.75 in
Dimension - L Length Overall mm 44 mm
Dimension - Length Overall inch 1.75 in
Dimension - Outside Diameter inch 0.534 in

Electrical Ratings

Rating - KVA 35 kV
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Run 4/0 AWG
Conductor - Copper Str Size 3/0 AWG;4/0 AWG
Conductor - Copper Str Size Range 3/0 AWG
Conductor - Copper Str Tap 3/0 AWG
Wire Size #3/0 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources and Downloads

Customer Notices

Sales Drawings