text.skipToContent text.skipToNavigation

YCU2CA

by Burndy 

Catalog ID: YCU2CA

Cast aluminum repair sleeve for restoring conductivity to damaged conductor.

Product Details

General

Connector Type Sleeve
Die Index 163
Material Aluminum
Plated N
Plating Type Unplated
Prefilled Oxide Inhibitor Y
UPC 621945470002
UPC 12 Digit 781810014967

Dimensions

Dimension - L Length Overall mm 194 mm
Dimension - Length Overall inch 7.62 in

Conductor Related

Conductor - ACAR Str Size 2 (7) AWG
Conductor - ACAR Str Size Range 2 (7) AWG
Conductor - ACSR Cmpt Size 2 AWG
Conductor - ACSR Cmpt Size Range 2 AWG
Conductor - AL Str Size 2 AWG
Conductor - AL Str Size Range 2 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 12

Resources/Downloads

Customer Notices

Sales Drawings