text.skipToContent text.skipToNavigation

YDS021REP1

by Burndy 

Catalog ID: YDS021REP1

HYSPLICE

Product Details

General

Connector Type Splice
Die Index 693
Die Index - Element B 693
Material Aluminum
Plated N
Plating Type Unplated
Prefilled Oxide Inhibitor Y
Trade Name HYSPLICE™
UPC 781810367698
UPC 12 Digit 7818103676988

Dimensions

Dimension - L Length Overall mm 435 mm
Dimension - Length Overall inch 17.13 in
Dimension - Outside Diameter inch 0.52 in

Conductor Related

Conductor - ACSR Str Size 2 (6/1) Sparrow AWG
Conductor - ACSR Str Size Range 2 (6/1) Sparrow AWG
Conductor - AL Str Size 2 AWG
Conductor - AL Str Size Range 2 AWG
Conductor Type
  • ACSR C Str-Size
  • AL C Str-Size

Certifications and Compliance

Standards - RoHS Compliance Status UI

Logistics

Minimum Pack Quantity 1

Resources/Downloads