YDSR-RL
YDSR-RL

YDSR2RL, Extra Long Replacement Splice

Brand:

Burndy

Catalog ID:

YDSR2RL

Extra long replacement splice designed to facilitate the permanent replacement of an existing line splice. Eliminates need for two splices and extra conductor.

Product details

General

Connector Type
Splice
Die Index
BG;687;243
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Trade Name
UNISPLICEâ„¢
UPC
781810503188

Dimensions

Dimension - B Length inch
5.04 in
Dimension - L Length Overall mm
711 mm
Dimension - Length Overall inch
28.00 in
Dimension - Outside Diameter inch
.66 in

Conductor Related

Conductor - AAAC 5005 Size
2 AWG
Conductor - AAAC 6201 Size
2 AWG
Conductor - ACSR Str Size
2 AWG
Conductor - AL Str Size
2 AWG
Conductor Type
  • ACSR C Str-Size
  • AL C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads