text.skipToContent text.skipToNavigation

YRB26U2

by Burndy 

Catalog ID: YRB26U2

Aluminum Electro tin plated reducer; UL Listed;RatingKVA 35 KV

Product Details

General

Color Code White
Connector Type Reducer
Die Index 298
Feature - Barrel Style Chamfered
Material Aluminum
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 194
Trade Name HYREDUCER™
UPC 781810739112
UPC 12 Digit 7818107391122

Dimensions

Dimension - B Length fraction 3/4 in
Dimension - B Length inch 0.77 in
Dimension - L Length Overall mm 52 mm
Dimension - Length Overall inch 2.03 in
Dimension - Outside Diameter inch 0.85 in
Dimension - Strip Length inch 7/8

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - AL Str Size A 2/0
Conductor - AL Str Size A Range 2/0
Conductor - AL Str Size B 2;1
Conductor - AL Str Size B Range 2-1
Conductor - Copper Str Size 2/0
Conductor - Copper Str Size B 2;1
Conductor - Copper Str Size B Range 2-1

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 6

Resources/Downloads

Customer Notices

Sales Drawings