text.skipToContent text.skipToNavigation

YS1CLB

by Burndy 

Catalog ID: YS1CLB

UNINSULATED BELLED COPPER COMPRESSION SPLICE, STANDARD LENGTH BELLED BARREL.

Product Details

General

Color Code Green
Connector Type Splice
Feature - Barrel Style Belled
Feature - Barrel Type Standard
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLINK™
UPC 781810506974
UPC 12 Digit 7818105069744

Dimensions

Dimension - B Length fraction 7/8 in
Dimension - B Length inch 0.87 in
Dimension - L Length Overall mm 50 mm
Dimension - Length Overall inch 1.97 in
Dimension - Strip Length inch 15/16

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 2 (150/#24) DLO
Conductor - Copper Flex G Size 2 AWG
Conductor - Copper Flex H Size 2 AWG
Conductor - Copper Flex I Size 2 AWG
Conductor - Copper Flex K Size 2 AWG
Conductor - Copper Flex M Size 2 AWG
Conductor - Copper Str Compact Size 1 AWG
Conductor - Copper Str Navy Size 75 (37) Navy
Conductor - Copper Str Size 1 AWG
Conductor - Copper Str Size Range 1 AWG

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 100

Resources/Downloads

Customer Notices

Sales Drawings