text.skipToContent text.skipToNavigation

YS34FX

By Burndy 

Catalog ID: YS34FX

By Burndy
Catalog ID:  YS34FX
350 KCMIL G,H,I,K,M, 373 DLO, 350 AWG CU, Long Barrel, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, BLUE Color Code, 19 Die Index.

Features: UL Listed 90 DEG C, 600 Volts to 35 kV, Long Barrel Length: Ideal For 600 Volt Heavy Duty Applications, Also May Be Used At Higher Voltages Up To 35KV, Four (4) Center Conductor Stops: Provides A Center Wire Stop For Proper Conductor Insertion, High Pull Out Force: Provides Added Security For Much Greater Mechanical And Electrical Properties, Color Code: Red, Oil Stop: No, Tapered End: No, Dieless Tools (number Of Crimps): Y81KFT, Y81KFTMBH, PAT81KFT-18V Tool, (1), Die Index: 49 Element A, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: Y1MRTC Tool, (2), Y2MR Tool, MD7-34R Tool, W8CVT Die, (2), MD6, OUR840 Tool, X8CRT Die, (2), Y35 , Y39, Y750 Tool, U8CRT Die, (2), Y46 Tool, U8CRT Die With PUADP-1 Adapter, (2), Conductor Type: Commercial Stranded Copper, Wire Strip Length: 7/8 IN

Add to List

More Options