text.skipToContent text.skipToNavigation

YS4CA1

by Burndy 

Catalog ID: YS4CA1

Aluminum Compression Splice, 4 AWG, 1.97" Splice Length, Long Barrel, Belled End, Tin Plated.

Features: Manufactured From High-Conductivity Wrought Aluminum With Heavy Duty Wall Thickness: Provides High-Conductivity/Low Resistance And Ductility For An Excellent Combination Of Electrical And Crimp Forming Properties, Electro-Tin Plated: Provides Durable Long Lasting Corrosion Resistance, Internally Bevelled Barrel: Provides Easy Cable Entry, Solid Center Stop And Prefilled With PENETROX Oxide Inhibiting Compound: Provides Stop For Proper Conductor Insertion And An Aid In Forcing The PENETROX Between The Individual Wire Strands, Color-Coded End Caps: Provides Easy Wire Size And Die Code Identification Plus Prevents Foreign Materials From Entering And Contaminating The Connector Prior To Usage, Connector Is Clearly Marked With Wire Size, Die Index And The Proper Number And Location Of Crimps: Provides Easy Identification And Tooling Recommendation, Proper Compression Forms A Homogeneous Mass Resulting In An Excellent Electrical Connection, UL Listed for Aluminum only, Color Code: Green, Dieless Tools (number Of Crimps): Mechanical HYTOOL: MY29-3, MRC840AL Tool, (1), Hydraulic HYPRESS: Y644HS, Y81KFT, Y81KFTMBH, PAT81KFT-18V Tool, (1), Die Index: 375 Element A, Wire Strip Length: 7/8 IN, Conductor Type: Stranded Aluminum Or Copper, Tools, Die Set Catalog Number, And (number Of Crimps): Y35, Y39, Y750 Tool, U4CABT Die, (1), Y46 Tool, U4CABT Die With PUADP-1 Adapter, (1)

Product Details

General

Application For Use On All Combinations Of Aluminum To Aluminum, Aluminum To Copper, And Copper To Copper Conductor Combinations
Color Code Green
Connector Type Splice
Die Index 375
EU RoHS Indicator Yes
Feature - Barrel Style Chamfered
Feature - Barrel Type Long
Material Aluminum
Plated Y
Plating Type Tin - Electro Plated
Sub Brand HYLINK
Temperature Rating 194
Trade Name HYLINK™
Type YS-A, Standard Barrel
UPC 781810756706
UPC 12 Digit 7818107567066

Dimensions

Dimension - B Length fraction 7/8 in
Dimension - B Length inch 0.86 in
Dimension - L Length Overall mm 50 mm
Dimension - Length Overall inch 1.97 in
Dimension - Outside Diameter inch 0.43 in
Dimension - Strip Length inch 1.0 in
Length 1.97 in
Outside Diameter 0.43 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - AL Str Size 4 AWG
Conductor - AL Str Size Range 4 AWG
Conductor - Copper Str Compact Size 4
Conductor - Copper Str Size 4 AWG
Conductor - Copper Str Size Range 4 AWG

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads