text.skipToContent text.skipToNavigation

YSR3434FXLTCKITC

by Burndy 

Catalog ID: YSR3434FXLTCKITC

Compression CU Reducer/Splice kit, W/InspWindow, Barrel A:500 kcmil(Str) Barrel B:350 AWG(Flex-Str), Standard Barrel, Electro-Tin Plated

Product Details

General

Color Code - Side A Brown
Color Code - Side B Blue
Connector Type Reducer;Splice
Die Index - Element A 20
Die Index - Element B 19;L80
Die Index Run Side 20
Die Index Tap Side 19;L80
Feature - Barrel Style Skived
Feature - Barrel Type Standard
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 194
Trade Name HYREDUCER™
UPC 781810472347
UPC 12 Digit 7818104723477

Dimensions

Dimension - B Length fraction 1-11/16 in
Dimension - B Length inch 1.69 in
Dimension - L Length Overall mm 89 mm
Dimension - Length BB inch 1.69 in
Dimension - Length Overall inch 3.51 in
Dimension - Strip Length inch 1.60 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Flex G Size B 350 kcmil
Conductor - Copper Flex G Size B Range 350 kcmil
Conductor - Copper Flex H Size B 350 kcmil
Conductor - Copper Flex H Size B Range 350 kcmil
Conductor - Copper Flex I Size B 350 kcmil
Conductor - Copper Flex I Size B Range 350 kcmil
Conductor - Copper Flex K Size B 350 kcmil
Conductor - Copper Flex K Size B Range 350 kcmil
Conductor - Copper Flex M Size B 350 kcmil
Conductor - Copper Flex M Size B Range 350 kcmil
Conductor - Copper Str Size 500 kcmil
Conductor - Copper Str Size A 500 kcmil
Conductor - Copper Str Size A Range 500 kcmil
Conductor - Copper Str Size B 350 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No