text.skipToContent text.skipToNavigation

YSR38FX30LTCKITC

by Burndy 

Catalog ID: YSR38FX30LTCKITC

Compression CU Reducer/Splice kit, W/InspWindow, Barrel A:500 kcmil(Flex-Str) Barrel B: 300 AWG(Str), Standard Barrel, Electro-Tin Plated

Product Details

General

Color Code - Side A Pink
Color Code - Side B White
Connector Type Reducer;Splice
Die Index - Element A L99
Die Index - Element B 17;298
Die Index Run Side L99
Die Index Tap Side 17;298
Feature - Barrel Style Skived
Feature - Barrel Type Standard
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 194
Trade Name HYREDUCER™
UPC 781810491089
UPC 12 Digit 7818104910899

Dimensions

Dimension - B Length fraction 1-7/8 in
Dimension - B Length inch 1.88 in
Dimension - L Length Overall mm 107 mm
Dimension - Length BB inch 1.30 in
Dimension - Length Overall inch 4.20 in
Dimension - Strip Length inch 1.77 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Flex G Size A 500 kcmil
Conductor - Copper Flex G Size A Range 500 kcmil
Conductor - Copper Flex H Size A 500 kcmil
Conductor - Copper Flex H Size A Range 500 kcmil
Conductor - Copper Flex I Size A 500 kcmil
Conductor - Copper Flex I Size A Range 500 kcmil
Conductor - Copper Flex K Size A 500 kcmil
Conductor - Copper Flex K Size A Range 500 kcmil
Conductor - Copper Flex M Size A 500 kcmil
Conductor - Copper Flex M Size A Range 500 kcmil
Conductor - Copper Str Size B 300 kcmil
Conductor - Copper Str Size B Range 300 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads