Brand: Burndy
Catalog ID: YAG31LTC58FX
Application
Wire Termination
Catalog Number
YAG31LTC58FX
Color Code
White
Connector Type
STANDARD BARREL
Die Index
17
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Y
Plating Type
Tin
Temperature Rating
194
Trade Name
HYLUG™
Type
Standard Barrel, Tin Plated
UPC
781810265451
UPC 14 Digit GTIN
00781810265451
Dimension - B Length inch
1.06 in
Dimension - Bolt Hole Size inch
0.66 in
Dimension - Bolt Size fraction
5/8
Dimension - Bolt Size inch
0.63
Dimension - D inch
1.33 in
Dimension - Height mm
0 mm
Dimension - Hole Size fraction
5/8
Dimension - Hole Size inch
0.69
Dimension - Hole Size mm
17.5 mm
Dimension - L Length Overall mm
77 mm
Dimension - Length Overall inch
3.03 in
Dimension - N inch
0.67 in
Dimension - Outside Diameter inch
0.88 in
Dimension - Pad Width inch
1.29 in
Dimension - Strip Length inch
1-1/8
Dimension - Stud Size fraction
5/8
Dimension - Stud Size inch
5/8
Dimension - Z (inch)
0.67 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size
262 KCMIL
Conductor - Copper DLO Size Range
262 kcmil
Conductor - Copper Flex I Size
250 KCMIL
Conductor - Copper Flex I Size Range
250 kcmil
Conductor - Copper Flex K Size
250 kcmil
Conductor - Copper Flex K Size Range
250 kcmil
Conductor - Copper Flex M Size
250 KCMIL
Conductor - Copper Str Size
250 KCMIL
Conductor - Copper Str Size Range
250 kcmil
Conductor - Material
COPPER
Conductor Size
250 KCMIL
Conductor Type
FLEX
Wire Size
250 KCMIL
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
10
Minimum Pack Quantity
10
Pallet Quantity
9600