BUR_SKU-YA292LH99LD
BUR_SKU-YA292LH99LD
play
Discontinued

Compression Terminal

Brand:

Burndy

Catalog ID:

YA292LH99LD

Lead-plated, CU 2-hole NEMA compression terminal with shrouded barrel for terminating insulated CU conductor to transformers and other equipment, Conductor:4/0.

Features: Terminal, Shrouded Barrel,Finish: Lead Plated

Product details

General

Application
Wire Termination
Color Code
Yellow
Connector Type
STANDARD BARREL
Die Index
16
EU RoHS Indicator
No
Feature - Barrel Style
Shrouded
Feature - Barrel Type
Standard
Finish Type
Lead Plated
Material
COPPER
Physical Attribute - Number of Holes
2
Plated
Y
Plating Type
Lead
Sub Brand
PIN TERMINALS, HYSEALUG
Trade Name
HYLUGâ„¢
Type
Shrouded Barrel, Lead Plated
UPC
781810087688
UPC 12 Digit
7818100876888

Dimensions

Dimension - B Length fraction
1-15/16 in
Dimension - B Length inch
1.94 in
Dimension - Bolt Hole Size inch
0.39 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38
Dimension - Hole Size fraction
3/8
Dimension - Hole Size inch
0.41
Dimension - Hole Size mm
10.4 mm
Dimension - L Length Overall mm
140 mm
Dimension - Length BB inch
0.62 in
Dimension - Length Overall inch
5.50 in
Dimension - N inch
0.69 in
Dimension - Outside Diameter inch
1.04 in
Dimension - Pad Width inch
1.10 in
Dimension - Stud Size fraction
3/8
Dimension - Z (inch)
0.65 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size Range
N/A
Conductor - Copper Flex M Size
4/0 AWG
Conductor - Copper Flex M Size Range
4/0 AWG
Conductor - Copper Str Size
250 KCMIL
Conductor - Copper Str Size Range
250 kcmil
Conductor - Material
COPPER
Conductor Size
250 KCMIL
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
NC
UL Listed
No

Resources and downloads

Customer Notices

Sales Drawings

Videos

HYDENT Compression Terminal Overview Video