BUR_YA28L3_IMAGE
BUR_YA28L3_IMAGE
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA28LNK

Copper HYLUG™, 1 Hole W/O Inspection Window , 4/0 AWG FLEX, 1/2" stud,Tin Plated.

Product details

General

Application
Wire Termination
Color Code
Purple
Connector Type
STANDARD BARREL
Die Index
15
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Nickel Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Straight
Plated
Yes
Plating Type
Tin
Trade Name
HYLUG™
Type
Standard Barrel, Nickel Plated
UPC
781810100042
UPC 12 Digit
7818101000422

Dimensions

Dimension - B Length fraction
7/ in
Dimension - B Length inch
0.88 in
Dimension - Bolt Hole Size inch
0.52 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.53
Dimension - Hole Size mm
13.5 mm
Dimension - L Length Overall mm
62 mm
Dimension - Length Overall inch
2.46 in
Dimension - N inch
0.53 in
Dimension - Outside Diameter inch
0.69 in
Dimension - Pad Width inch
1.02 in
Dimension - Strip Length inch
1-1/8
Dimension - Stud Size fraction
1/2
Dimension - Thread Size
1/2
Dimension - Z (inch)
0.55 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Str Navy Size
200 (61) Navy
Conductor - Copper Str Size
4/0 AWG
Conductor - Copper Str Size Range
4/0 AWG
Conductor - Material
COPPER
Conductor Size
4/0 AWG
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
10

Resources and downloads

Sales Drawings

Videos

HYDENT Compression Terminal Overview Video