BUR_YA34L37_Image
BUR_YA34L37_Image
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA34L6NK

Cu Tubing Compression Terminal, 1 Hole W/InspWindow, 500 kcmil Code, 1/2" Stud, Standard Barrel, Nickel Plated.

Product details

General

Application
Wire Termination
Color Code
Brown
Connector Type
STANDARD BARREL
Die Index
20
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type
Standard
Finish Type
Nickel Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Y
Plating Type
Nickel
Trade Name
HYLUGâ„¢
Type
Standard Barrel, Nickel Plated
UPC
781810159606
UPC 12 Digit
7818101596066

Dimensions

Dimension - B Length fraction
1-1/4 in
Dimension - B Length inch
1.27 in
Dimension - Bolt Hole Size inch
0.52 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.53
Dimension - Hole Size mm
13.5 mm
Dimension - L Length Overall mm
79 mm
Dimension - Length Overall inch
3.12 in
Dimension - N inch
0.53 in
Dimension - Outside Diameter inch
1.06 in
Dimension - Pad Width inch
1.55 in
Dimension - Strip Length inch
1-7/16
Dimension - Stud Size fraction
1/2
Dimension - Z (inch)
0.55 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size Range
N/A
Conductor - Copper Str Size
500 KCMIL
Conductor - Copper Str Size Range
500 kcmil
Conductor - Material
COPPER
Conductor Size
500 KCMIL
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
10

Resources and downloads

Sales Drawings

Videos

HYDENT Compression Terminal Overview Video