SKU-YAV28L14NK
SKU-YAV28L14NK
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YAV28L14NK

Cu tubing Compression Terminal, 1 Hole W/InspWindow, AN-4/0, 3/4" Stud, Nickel Plated.

Product details

General

Application
Wire Termination
Connector Type
STANDARD BARREL
Die Index
15
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Nickel Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Y
Plating Type
Nickel
Temperature Rating
194
Trade Name
HYLUGâ„¢
Type
Standard Barrel, Nickel Plated
UPC
781810044865
UPC 12 Digit
7818100448655

Dimensions

Dimension - B Length fraction
7/8 in
Dimension - B Length inch
0.85 in
Dimension - Bolt Hole Size inch
0.91 in
Dimension - Bolt Size fraction
3/4
Dimension - Bolt Size inch
0.75
Dimension - D inch
1.40 in
Dimension - Hole Size fraction
3/4
Dimension - Hole Size inch
0.81
Dimension - Hole Size mm
21 mm
Dimension - L Length Overall mm
75 mm
Dimension - Length Overall inch
2.95 in
Dimension - N inch
0.62 in
Dimension - Pad Width inch
1.23 in
Dimension - Strip Length inch
7/8
Dimension - Stud Size fraction
3/4
Dimension - Thread Size
3/4 in
Dimension - Z (inch)
0.78 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Str Aircraft Size
AN 0000
Conductor - Copper Str Aircraft Size Range
AN 0000
Conductor - Copper Str Size
4/0 AWG
Conductor - Material
COPPER
Conductor Size
4/0 AWG
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
100

Resources and downloads

Sales Drawings

Videos

HYDENT Compression Terminal Overview Video