BUR_YA4CL3BOX_Image
BUR_YA4CL3BOX_Image
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA4CL3SV

4 AWG CU, One Hole, 5/16 Stud Size, Standard Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA 90° Up to 35kV, GRAY Color Code, 8 or 346 Die Index.

Product details

General

Application
Wire Termination
Color Code
Gray
Connector Type
STANDARD BARREL
Die Index
8
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type
Standard
Finish Type
Silver Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Standard
Plated
Y
Plating Type
Silver Plating
Trade Name
HYLUG™
Type
Standard Barrel, Silver Plated
UPC
781810047149
UPC 12 Digit
7818100471499

Dimensions

Dimension - B Length fraction
13/16 in
Dimension - B Length inch
0.81 in
Dimension - Bolt Hole Size inch
0.34 in
Dimension - Bolt Size fraction
5/16
Dimension - Bolt Size inch
0.3125
Dimension - D inch
0.83 in
Dimension - Hole Size fraction
5/16
Dimension - Hole Size inch
0.38
Dimension - Hole Size mm
10 mm
Dimension - L Length Overall mm
45 mm
Dimension - Length Overall inch
1.79 in
Dimension - N inch
0.41 in
Dimension - Outside Diameter inch
0.34 in
Dimension - Pad Width inch
0.5 in
Dimension - Strip Length inch
7/8 in
Dimension - Stud Size fraction
5/16
Dimension - Z (inch)
0.42
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size Range
N/A
Conductor - Copper Str Navy Size
40 (19) Navy
Conductor - Copper Str Navy Size Range
40 (19) Navy-50 (19) Navy
Conductor - Copper Str Size
4 AWG
Conductor - Copper Str Size Range
4 AWG
Conductor - Material
COPPER
Conductor Size
4 AWG
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
50

Resources and downloads

Sales Drawings

Videos

HYDENT Compression Terminal Overview Video