YAVLTCFX_Photo_BW
YAVLTCFX_Photo_BW
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YAV6CLSV

Cu Tubing Compression Ring Tongue Terminal, 1 Hole W/InspWindow, AN-6, 1/4" Stud, Uninsulated, Silver Plated.

Product details

General

Application
Wire Termination
Connector Type
STANDARD BARREL
Die Index
7
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type
Standard
Finish Type
Silver Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Y
Plating Type
Silver
Trade Name
HYLUGâ„¢
Type
Standard Barrel, Silver Plated
UPC
621945471573
UPC 12 Digit
0

Dimensions

Dimension - B Length inch
0.47 in
Dimension - Bolt Hole Size inch
0.27 in
Dimension - Bolt Size fraction
1/4
Dimension - Bolt Size inch
0.25
Dimension - Hole Size fraction
1/4
Dimension - Hole Size inch
0.27
Dimension - Hole Size mm
6.9 mm
Dimension - L Length Overall mm
33 mm
Dimension - Length Overall inch
1.31 in
Dimension - N inch
0.24 in
Dimension - Pad Width inch
0.48 in
Dimension - Stud Size fraction
1/4
Dimension - Z (inch)
0.29 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
6 AWG
Conductor - Copper Flex G Size
"6 AWG"
Conductor - Copper Flex H Size
"6 AWG"
Conductor - Copper Flex I Size
"6 AWG"
Conductor - Copper Flex K Size
"6 AWG"
Conductor - Copper Flex M Size
"6 AWG"
Conductor - Copper Str Aircraft Size
AN 6
Conductor - Copper Str Aircraft Size Range
AN 6
Conductor - Copper Str Compact Size
"6 AWG"
Conductor - Copper Str Navy Size
30
Conductor - Copper Str Size
"6 AWG"
Conductor - Material
COPPER
Conductor Size
6 AWG
Conductor Type
CODE/FLEX
Wire Size
6 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
200

Resources and downloads

Videos

HYDENT Compression Terminal Overview Video