YA-L-90
YA-L-90
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA27L90BR

Cu Tubing Compression Terminal, 1 Hole W/InspWindow, 3/0 AWG Code, 150 Navy, 1/2" Stud, 90 Deg Bent, Standard Barrel, Bare.

Product details

General

Application
Wire Termination
Color Code
Orange
Connector Type
STANDARD BARREL
Die Index
14
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type
Standard
Finish Type
Bare
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Y
Plating Type
Tin - Bright
Trade Name
HYLUGâ„¢
UPC
781810099339
UPC 12 Digit
7818100993399

Dimensions

Dimension - B Length fraction
1 in
Dimension - B Length inch
1.00 in
Dimension - Bolt Hole Size inch
0.52 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.53
Dimension - Hole Size mm
13.5 mm
Dimension - L Length Overall mm
38 mm
Dimension - Length Overall inch
1.49 in
Dimension - N inch
0.53 in
Dimension - Outside Diameter inch
0.62 in
Dimension - Pad Width inch
0.91 in
Dimension - Strip Length inch
1-1/16
Dimension - Stud Size fraction
1/2
Dimension - Thread Size
1/2
Dimension - Z (inch)
0.55 in
Physical Attribute - Tongue Angle
90 Degree
Thickness - Pad
0.13 in

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Str Navy Size
150 (61) Navy
Conductor - Copper Str Size
3/0 AWG
Conductor - Copper Str Size Range
3/0 AWG
Conductor - Material
COPPER
Conductor Size
3/0 AWG
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
50

Resources and downloads

Sales Drawings

Videos

HYDENT Compression Terminal Overview Video