BUR_YA6CL6_Image
BUR_YA6CL6_Image
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA6CL1BR

Cu Tubing Compression Terminal, 1 Hole W/InspWindow, #6 AWG Code, #8 - #10 Stud, Uninsulated, Standard Barrel, Bare.

Product details

General

Application
Wire Termination
Color Code
Blue
Connector Type
STANDARD BARREL
Die Index
7
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type
Standard
Finish Type
Bare
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
N
Plating Type
Unplated
Temperature Rating
194
Trade Name
HYLUGâ„¢
UPC
781810044292
UPC 12 Digit
7818100442922

Dimensions

Dimension - B Length fraction
9/16 in
Dimension - B Length inch
0.54 in
Dimension - Bolt Size fraction
#8-#10
Dimension - Bolt Size inch
0.21
Dimension - D inch
0.45 in
Dimension - Hole Size fraction
#10
Dimension - Hole Size inch
0.21
Dimension - Hole Size mm
5.3 mm
Dimension - L Length Overall mm
32 mm
Dimension - Length Overall inch
1.27 in
Dimension - N inch
0.22 in
Dimension - Outside Diameter inch
0.29 in
Dimension - Pad Width inch
0.41 in
Dimension - Strip Length inch
9/16
Dimension - Stud Size fraction
#10
Dimension - Z (inch)
0.23 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size Range
N/A
Conductor - Copper Str Size
6 AWG
Conductor - Copper Str Size Range
6 AWG
Conductor - Material
COPPER
Conductor Size
6 AWG
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
200

Resources and downloads

Videos

play
HYDENT Compression Terminal Overview Video