Brand: Burndy
Catalog ID: YA38LB
Application
Wire Termination
Catalog Number
YA38LB
Color Code
Pink
Connector Type
Terminal
Die Index
400
EU RoHS Indicator
Yes
Feature - Barrel Style
Belled
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Standard
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
HYLUG
Trade Name
HYLUG™
Type
Standard Belled Barrel, Tin Plated
UPC
781810505861
UPC 14 Digit GTIN
00781810505861
Dimension - B Length fraction
1-7/8 in
Dimension - B Length inch
1.85 in
Dimension - Bolt Hole Size inch
0.66 in
Dimension - Bolt Size fraction
5/8
Dimension - Bolt Size inch
0.63
Dimension - Hole Size fraction
5/8
Dimension - Hole Size inch
0.69
Dimension - Hole Size mm
17.5 mm
Dimension - L Length Overall mm
109 mm
Dimension - Length Overall inch
4.31 in
Dimension - N inch
0.88 in
Dimension - Outside Diameter inch
1.25 in
Dimension - Pad Width inch
1.81 in
Dimension - Strip Length inch
1-15/16
Dimension - Stud Size fraction
5/8
Dimension - Z (inch)
0.87 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size
535 KCMIL
Conductor - Copper DLO Size Range
535 kcmil
Conductor - Copper Flex G Size
550 KCMIL
Conductor - Copper Flex G Size Range
550 kcmil
Conductor - Copper Flex H Size
550 KCMIL
Conductor - Copper Flex H Size Range
500 / 550 kcmil
Conductor - Copper Flex I Size
500-550 KCMIL
Conductor - Copper Flex I Size Range
500 / 550 kcmil
Conductor - Copper Flex K Size
500 KCMIL
Conductor - Copper Flex K Size Range
500 kcmil
Conductor - Copper Flex M Size
500
Conductor - Copper Flex M Size Range
500
Conductor - Copper Str Size
700
Conductor - Copper Str Size Range
500 / 550 kcmil
Conductor - Material
COPPER
Conductor Size
700 KCMIL
Conductor Type
CODE
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
6
Minimum Pack Quantity
1