YA-L_Photo_BW
YA-L_Photo_BW
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA8CL1G1

8STR CULUG-1/4-RND TNG.

Product details

General

Application
Wire Termination
Connector Type
STANDARD BARREL
Die Index
49
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Y
Plating Type
Tin - Electro Plated
Temperature Rating
194
Trade Name
HYLUGâ„¢
Type
Standard Barrel, Tin Plated
UPC
781810094341
UPC 12 Digit
7818100943411

Dimensions

Dimension - B Length fraction
7/16 in
Dimension - B Length inch
0.44 in
Dimension - Bolt Hole Size inch
0.17 in
Dimension - Bolt Size fraction
1/4
Dimension - Bolt Size inch
0.25
Dimension - D inch
0.58 in
Dimension - Hole Size fraction
1/4
Dimension - Hole Size inch
0.27
Dimension - Hole Size mm
6.9 mm
Dimension - Inside Diameter inch
0.18 in
Dimension - L Length Overall mm
32 mm
Dimension - Length Overall inch
1.26 in
Dimension - N inch
0.25 in
Dimension - Outside Diameter inch
0.27 in
Dimension - Pad Width inch
0.44 in
Dimension - Strip Length inch
1/2
Dimension - Stud Size fraction
1/4
Dimension - Z (inch)
0.33 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
8 AWG
Conductor - Copper Flex G Size
"8 AWG"
Conductor - Copper Flex H Size
"8 AWG"
Conductor - Copper Flex I Size
"8 AWG"
Conductor - Copper Flex I Size Range
8 AWG
Conductor - Copper Flex K Size
"8 AWG"
Conductor - Copper Flex M Size
"8 AWG"
Conductor - Copper Solid Size
6 Sol-8 Sol
Conductor - Copper Str Compact Size
"8 AWG"
Conductor - Copper Str Navy Size
23
Conductor - Copper Str Size
"8 AWG"
Conductor - Copper Str Size Range
8 AWG
Conductor - Material
COPPER
Conductor Size
8 AWG
Conductor Type
CODE/FLEX
Wire Size
8 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
100

Resources and downloads

Videos

play
HYDENT Compression Terminal Overview Video