YAGL2_Photo_BW
YAGL2_Photo_BW
play
Discontinued

Compression Terminal

Brand:

Burndy

Catalog ID:

YAG28L2TC12LD

Cu Tubing Hylug, 2 Holes, 4/0 weld,4/0 AWG, 1/4" Stud.

Product details

General

Application
Wire Termination
Color Code
Purple
Connector Type
STANDARD BARREL
Die Index
15
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Lead Plated
Material
COPPER
Physical Attribute - Number of Holes
2
Plated
Y
Plating Type
Lead Plated
Temperature Rating
194
Trade Name
HYLUGâ„¢
Type
Standard Barrel, Lead Plated
UPC
781810292594
UPC 12 Digit
7818102925944

Dimensions

Dimension - B Length inch
1.03 in
Dimension - Bolt Hole Size inch
0.52 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - D inch
2.34 in
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.53
Dimension - Hole Size mm
13.5 mm
Dimension - L Length Overall mm
101 mm
Dimension - Length Overall inch
3.96 in
Dimension - N inch
0.53 in
Dimension - Outside Diameter inch
0.77 in
Dimension - Pad Width inch
1.14 in
Dimension - Strip Length inch
1-1/16
Dimension - Stud Size fraction
1/2
Dimension - Z (inch)
0.56 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
4/0 (550/#24) DLO
Conductor - Copper Flex G Size
4/0 AWG
Conductor - Copper Flex H Size
4/0 AWG
Conductor - Copper Flex I Size
4/0 AWG
Conductor - Copper Flex K Size
4/0 AWG
Conductor - Copper Flex M Size
4/0 AWG
Conductor - Copper Flex M Size Range
4/0 AWG
Conductor - Copper Str Navy Size
200 (61) Navy
Conductor - Copper Str Navy Size Range
200 (61) Navy
Conductor - Copper Str Size
4/0 AWG
Conductor - Copper Str Size Range
4/0 AWG
Conductor - CopperWeld Str Size
4/0 E AWG;4/0 EK AWG;4/0 F AWG;4/0 G AWG;4/0 V AWG
Conductor - CopperWeld Str Size Range
4/0 E AWG-4/0 V AWG
Conductor - Material
COPPER
Conductor Size
4/0 AWG
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
NC
UL Listed
Yes

Logistics

Minimum Pack Quantity
200

Resources and downloads

Customer Notices

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video