YAGL2_Photo_BW
YAGL2_Photo_BW
play
Discontinued

Compression Terminal

Brand:

Burndy

Catalog ID:

YAG44L2TC12E3LD

Cu Tubing Hylug, 2 Holes, #4 Weld, #4 AWG, 1/2" Stud.

Product details

General

Application
Wire Termination
Color Code
Yellow
Connector Type
STANDARD BARREL
Die Index
L115
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Lead Plated
Material
COPPER
Physical Attribute - Number of Holes
2
Plated
Y
Plating Type
Lead
Trade Name
HYLUGâ„¢
Type
Standard Barrel, Lead Plated
UPC
781810143834
UPC 12 Digit
7818101438344

Dimensions

Dimension - B Length fraction
1-11/16 in
Dimension - B Length inch
1.65 in
Dimension - Bolt Hole Size inch
0.52 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.53
Dimension - Hole Size mm
13.5 mm
Dimension - L Length Overall mm
136 mm
Dimension - Length Overall inch
5.36 in
Dimension - N inch
0.53 in
Dimension - Outside Diameter inch
1.50 in
Dimension - Pad Width inch
2.18 in
Dimension - Strip Length inch
1-5/8 in
Dimension - Stud Size fraction
1/2
Dimension - Stud Size inch
1/2
Dimension - Z (inch)
0.56 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
777 KCMIL
Conductor - Copper Flex G Size
750 KCMIL
Conductor - Copper Flex H Size
750 KCMIL
Conductor - Copper Flex I Size
750 KCMIL
Conductor - Copper Flex K Size
750 kcmil
Conductor - Copper Flex M Size
750
Conductor - Copper Str Size
750 KCMIL
Conductor - Copper Str Size Range
1000 kcmil
Conductor - Material
COPPER
Conductor Size
750 KCMIL
Conductor Type
FLEX
Wire Size
750 KCMIL

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
NC
UL Listed
Yes

Logistics

Minimum Pack Quantity
200

Resources and downloads

Customer Notices

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video