YAGL2_Photo_BW
YAGL2_Photo_BW
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YAG30L2TC38LD

BURNDY; HYLUG; YAG-L-2TC-LD; For use on copper compression connection; RoHS Non Compatible; Voltage Rating: 600 - 35000 V; Color: Yellow.

Product details

General

Application
Wire Termination
Color Code
Yellow
Connector Type
STANDARD BARREL
Die Index
16
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Lead Plated
Material
COPPER
Physical Attribute - Number of Holes
2
Physical Attribute - Tongue Type
Standard
Plated
Y
Plating Type
Lead
Trade Name
HYLUGâ„¢
Type
Standard Barrel, Lead Plated
UPC
781810036228
UPC 12 Digit
7818100362288

Dimensions

Dimension - B Length fraction
1 in
Dimension - B Length inch
1.03 in
Dimension - Bolt Hole Size inch
0.39 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38
Dimension - Hole Size fraction
3/8
Dimension - Hole Size inch
0.41
Dimension - Hole Size mm
10.4 mm
Dimension - L Length Overall mm
88 mm
Dimension - Length Overall inch
3.48 in
Dimension - N inch
0.41 in
Dimension - Outside Diameter inch
0.81 in
Dimension - Pad Width inch
1.20 in
Dimension - Strip Length inch
1-1/16
Dimension - Stud Size fraction
3/8
Dimension - Z (inch)
0.43 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Flex G Size
250 KCMIL
Conductor - Copper Flex H Size
250 KCMIL
Conductor - Copper Str Size
250 KCMIL
Conductor - Copper Str Size Range
300 kcmil
Conductor - Material
COPPER
Conductor Size
250 KCMIL
Conductor Type
FLEX
Wire Size
250 KCMIL

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
NC
UL Listed
Yes

Logistics

Minimum Pack Quantity
200

Resources and downloads

Sales Drawings

Videos

HYDENT Compression Terminal Overview Video