YA282LH114_Photo_ColorCMYK
* Representative image
YA282LH114_Photo_ColorCMYK
play
Discontinued

Compression Terminal

Brand:

Burndy

Catalog ID:

YA27LH77LD

DISCONTINUED BY YA27LH77TZ.

Product details

General

Application
Wire Termination
Color Code
Orange
Connector Type
STANDARD BARREL
Die Index
14
Feature - Barrel Style
Shrouded
Feature - Barrel Type
Standard
Finish Type
Lead Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Y
Plating Type
Lead
Trade Name
HYLUGâ„¢
Type
Shrouded Barrel, Lead Plated
UPC
781810147245
UPC 12 Digit
7818101472455

Dimensions

Dimension - B Length fraction
3/4 in
Dimension - B Length inch
0.75 in
Dimension - Bolt Hole Size inch
0.39 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38
Dimension - Hole Size fraction
3/8
Dimension - Hole Size inch
0.41
Dimension - Hole Size mm
10.4 mm
Dimension - L Length Overall mm
86 mm
Dimension - Length BB inch
0.62 in
Dimension - Length Overall inch
3.38 in
Dimension - N inch
0.50 in
Dimension - Outside Diameter inch
0.86 in
Dimension - Pad Width inch
0.90 in
Dimension - Stud Size fraction
3/8
Dimension - Thread Size
3/8
Physical Attribute - Tongue Angle
Straight
Thickness - Pad
0.12 in

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Flex M Size
2 AWG
Conductor - Copper Str Size
3/0 AWG
Conductor - Copper Str Size Range
3/0 AWG
Conductor - Material
COPPER
Conductor Size
3/0 AWG
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
NC
UL Listed
No

Logistics

Minimum Pack Quantity
200

Resources and downloads

Customer Notices

Sales Drawings

Videos

HYDENT Compression Terminal Overview Video