text.skipToContent text.skipToNavigation

YA25L4B

by Burndy 

Catalog ID: YA25L4B

COPPER COMPRESSION TERMINAL.

Product Details

General

Color Code Pink
Connector Type Terminal
Feature - Barrel Style Belled
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 194
Trade Name HYLUG™
Type Standard Belled Barrel, Tin Plated
UPC 781810178027
UPC 12 Digit 7818101780277

Dimensions

Dimension - B Length fraction 7/8 in
Dimension - B Length inch 0.87 in
Dimension - D inch 0.83 in
Dimension - Hole Size inch 0.40 in
Dimension - Hole Size mm 10 mm
Dimension - L Length Overall mm 49 mm
Dimension - Length Overall inch 1.94 in
Dimension - N inch 0.41 in
Dimension - Pad Width inch 0.75 in
Dimension - Z inch 0.42 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size Range N/A
Conductor - Copper Solid Size 1/0 AWG
Conductor - Copper Solid Size Range 1/0 AWG
Conductor - Copper Str Navy Size 100 (61) Navy
Conductor - Copper Str Navy Size Range 100 (61) Navy
Conductor - Copper Str Size 1/0
Conductor - Copper Str Size Range 1/0
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 150

Resources/Downloads