text.skipToContent text.skipToNavigation

YA25L4NK

by Burndy 

Catalog ID: YA25L4NK

Cu Tubing Compression Terminal, 1 Hole W/InspWindow, 1/0 AWG Code, 100 Navy Cu, 3/8" Stud, Nickel Plated.

Product Details

General

Color Code Pink
Connector Type Terminal
Die Index 12;348
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Nickel
Trade Name HYLUG™
Type Long Barrel, Nickel Plated
UPC 781810044193
UPC 12 Digit 7818100441933

Dimensions

Dimension - B Length fraction 7/8 in
Dimension - B Length inch 0.88 in
Dimension - Bolt Hole Size inch 0.39 in
Dimension - D inch 0.74 in
Dimension - Hole Size inch 0.41 in
Dimension - Hole Size mm 10 mm
Dimension - L Length Overall mm 53 mm
Dimension - Length Overall inch 2.09 in
Dimension - N inch 0.41 in
Dimension - Outside Diameter inch 0.51 in
Dimension - Pad Width inch 0.75 in
Dimension - Strip Length inch 15/16
Dimension - Z inch 0.33 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Navy Size 100 (61) Navy
Conductor - Copper Str Navy Size Range 100 (61) Navy
Conductor - Copper Str Size 1/0
Conductor - Copper Str Size Range 1/0 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 10

Resources/Downloads