text.skipToContent text.skipToNavigation

YA25LTC38D20090

by Burndy 

Catalog ID: YA25LTC38D20090

LIEBERT LUG-1/0 STR-3/8.

Product Details

General

Color Code Pink
Connector Type Terminal
Die Index 12
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
UPC 781810049228
UPC 12 Digit 7818100492288

Dimensions

Dimension - B Length fraction 7/8 in
Dimension - B Length inch 0.88 in
Dimension - Bolt Hole Size inch 0.39 in
Dimension - D inch 2.00 in
Dimension - L Length Overall mm 65 mm
Dimension - Length Overall inch 2.57 in
Dimension - N inch 0.29 in
Dimension - Pad Width inch 0.75 in
Dimension - Strip Length inch 15/16
Dimension - Z inch 1.71 in
Physical Attribute - Tongue Angle 90 Degree

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Size 1/0
Conductor - Copper Str Size Range 1/0 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 100

Resources/Downloads