text.skipToContent text.skipToNavigation

YA26LNK

by Burndy 

Catalog ID: YA26LNK

Uninsul Cu Tubing Compression Terminal, 1 Hole W/InspWindow, 2/0 AWG Code 125 Navy Stranded Cu Conductor, 600V - 35kV, 3/8" Stud, Standard Barrel, Nickel Plated

Product Details

General

Color Code Black
Connector Type Terminal
Die Index 13
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Nickel
Trade Name HYLUG™
Type Standard Barrel, Nickel Plated
UPC 781810069509
UPC 12 Digit 7818100695099

Dimensions

Dimension - B Length fraction 15/16 in
Dimension - B Length inch 0.94 in
Dimension - Bolt Hole Size inch 0.39 in
Dimension - Bolt Size fraction 3/8
Dimension - D inch 0.83 in
Dimension - Hole Size inch 0.40 in
Dimension - Hole Size mm 10 mm
Dimension - L Length Overall mm 56 mm
Dimension - Length Overall inch 2.19 in
Dimension - N inch 0.41 in
Dimension - Outside Diameter inch 0.56 in
Dimension - Pad Width inch 0.83 in
Dimension - Strip Length inch 1 in
Dimension - Z inch 0.42 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Navy Size 125 (61) Navy
Conductor - Copper Str Size 2/0 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 50

Resources/Downloads

Customer Notices

Sales Drawings