BUR_YA27LB90_PRODIMAGE
BUR_YA27LB90_PRODIMAGE
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA27LB90

COPPER COMPRESSION TERMINAL.

Product details

General

Application
Wire Termination
Color Code
Orange
Connector Type
STANDARD BARREL
Die Index
14
Feature - Barrel Style
Belled
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUGâ„¢
Type
Standard Belled Barrel, Tin Plated
UPC
781810135099
UPC 12 Digit
7818101350999

Dimensions

Dimension - B Length fraction
1 in
Dimension - B Length inch
0.97 in
Dimension - Bolt Hole Size inch
0.52 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.53
Dimension - Hole Size mm
13.5 mm
Dimension - L Length Overall mm
66.3 mm
Dimension - Length Overall inch
2.61 in
Dimension - N inch
0.53 in
Dimension - Outside Diameter inch
0.62 in
Dimension - Pad Width inch
0.91 in
Dimension - Strip Length inch
1-1/16
Dimension - Stud Size fraction
1/2
Dimension - Thread Size
1/2
Dimension - Z (inch)
0.55 in
Physical Attribute - Tongue Angle
90 Degree
Thickness - Pad
0.12 in

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Flex G Size
2/0 AWG
Conductor - Copper Flex H Size
2/0 AWG
Conductor - Copper Flex I Size
2/0 AWG
Conductor - Copper Flex K Size
2/0 AWG
Conductor - Copper Flex M Size
2/0 AWG
Conductor - Copper Str Navy Size
N150
Conductor - Copper Str Size
3/0 AWG
Conductor - Copper Str Size Range
3/0 AWG
Conductor - Material
COPPER
Conductor Size
3/0 AWG
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
10

Resources and downloads

Sales Drawings

Videos

HYDENT Compression Terminal Overview Video