text.skipToContent text.skipToNavigation

YA27LBG1

by Burndy 

Catalog ID: YA27LBG1

COPPER COMPRESSION TERMINAL.

Product Details

General

Connector Type Terminal
Die Index 1021
Feature - Barrel Style Belled
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 194
Trade Name HYLUG™
Type Standard Belled Barrel, Tin Plated
UPC 781810159415
UPC 12 Digit 7818101594155

Dimensions

Dimension - B Length fraction 1 in
Dimension - B Length inch 0.97 in
Dimension - Bolt Hole Size inch 0.33 in
Dimension - Bolt Size fraction 5/16
Dimension - D inch 1.08 in
Dimension - Hole Size inch 0.33 in
Dimension - Hole Size mm 8 mm
Dimension - Inside Diameter inch 0.49 in
Dimension - L Length Overall mm 66 mm
Dimension - Length Overall inch 2.61 in
Dimension - N inch 0.53 in
Dimension - Outside Diameter inch 0.62 in
Dimension - Pad Width inch 0.91 in
Dimension - Thread Size 5/16 in
Dimension - Z inch 0.55 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Flex G Size 2/0 AWG
Conductor - Copper Flex G Size Range 2/0 AWG
Conductor - Copper Flex H Size 2/0 AWG
Conductor - Copper Flex H Size Range 2/0 AWG
Conductor - Copper Flex I Size 2/0 AWG
Conductor - Copper Flex I Size Range 2/0 AWG
Conductor - Copper Flex K Size 2/0 AWG
Conductor - Copper Flex K Size Range 2/0 AWG
Conductor - Copper Flex M Size 2/0 AWG
Conductor - Copper Flex M Size Range 2/0 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 10

Resources/Downloads

Customer Notices

Sales Drawings