text.skipToContent text.skipToNavigation

YA292LH122LD

by Burndy 

Catalog ID: YA292LH122LD

Slotted Cu Compression terminal with Shrouded barrel, 3/8" stud, Shrouded Barrel, Lead plated.

Product Details

General

Connector Type Terminal
Feature - Barrel Style Shrouded
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Lead
Trade Name HYLUG™
Type Shrouded Barrel, Lead Plated
UPC 781810164600
UPC 12 Digit 7818101646000

Dimensions

Dimension - B Length fraction 1-15/16 in
Dimension - B Length inch 1.00 in
Dimension - Bolt Hole Size inch 0.39 in
Dimension - Bolt Size fraction 3/8
Dimension - Hole Size inch 0.41 in
Dimension - Hole Size mm 10 mm
Dimension - Inside Diameter inch 0.88 in
Dimension - L Length Overall mm 140 mm
Dimension - Length BB inch 0.63 in
Dimension - Length Overall inch 5.50 in
Dimension - N inch 0.69 in
Dimension - Outside Diameter inch 1.04 in
Dimension - Pad Width inch 1.10 in
Dimension - Z inch 1.05 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size Range N/A
Conductor - Copper Str Size Range 250 kcmil
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - RoHS Compliance Status NC
UL Listed No

Logistics

Minimum Pack Quantity 200

Resources/Downloads

Customer Notices

Sales Drawings