text.skipToContent text.skipToNavigation

YA292LH75CG3

by Burndy 

Catalog ID: YA292LH75CG3

Copper HYSEALUG™ 4/0 "M" Lead Plate, 4/0 AWG, 1 Hole, BRITE - DIP LEAD PLATED.

Product Details

General

Connector Type Terminal
Die Index 29
Feature - Barrel Style Shrouded
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Lead
Trade Name HYLUG™
Type Shrouded Barrel, Lead Plated
UPC 781810429358
UPC 12 Digit 7818104293588

Dimensions

Dimension - B Length fraction 1-15/16 in
Dimension - B Length inch 1.94 in
Dimension - Bolt Hole Size inch 0.39 in
Dimension - Bolt Size fraction 3/8
Dimension - Hole Size inch 0.41 in
Dimension - Hole Size mm 10 mm
Dimension - Inside Diameter inch 0.86 in
Dimension - L Length Overall mm 141 mm
Dimension - Length BB inch 0.63 in
Dimension - Length Overall inch 5.56 in
Dimension - N inch 0.63 in
Dimension - Outside Diameter inch 1.01 in
Dimension - Pad Width inch 1.10 in
Dimension - Z inch 1.00 in
Physical Attribute - Tongue Angle Straight
Thickness 0.16 in
Weight 0.254 lb

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Flex M Size 4/0 AWG
Conductor - Copper Flex M Size Range 4/0 AWG
Conductor - Copper Str Size 4/0 AWG
Conductor - Copper Str Size Range 250 kcmil
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - RoHS Compliance Status NC
UL Listed Yes

Logistics

Minimum Pack Quantity 25

Resources/Downloads