text.skipToContent text.skipToNavigation

YA29LH75LD

by Burndy 

Catalog ID: YA29LH75LD

One hole Cu Compression terminal, #2 AWG, 3/8" stud, Lead plated

Product Details

General

Connector Type Terminal
Feature - Barrel Style Shrouded
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Lead
Temperature Rating 194
Trade Name HYLUG™
Type Shrouded Barrel, Lead Plated
UPC 781810025918
UPC 12 Digit 7818100259188

Dimensions

Dimension - B Length inch 1.93 in
Dimension - Bolt Hole Size inch 0.39 in
Dimension - Bolt Size fraction 3/8
Dimension - D inch 1.41 in
Dimension - Hole Size inch 0.42 in
Dimension - Hole Size mm 11 mm
Dimension - L Length Overall mm 96 mm
Dimension - Length BB inch 0.62 in
Dimension - Length Overall inch 3.78 in
Dimension - N inch 0.50 in
Dimension - Outside Diameter inch 1.04 in
Dimension - Pad Width inch 1.09 in
Dimension - Z inch 0.91 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Flex M Size 2 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status NC
UL Listed No

Logistics

Minimum Pack Quantity 200

Resources/Downloads