YA282LH114_Photo_ColorCMYK
* Representative image
YA282LH114_Photo_ColorCMYK
play
Discontinued

Compression Terminal

Brand:

Burndy

Catalog ID:

YA29LH90LD

DISCONTINUED BY YA29LH90TZ.

Product details

General

Application
Wire Termination
Color Code
Yellow
Connector Type
STANDARD BARREL
Die Index
16
Feature - Barrel Style
Shrouded
Feature - Barrel Type
Standard
Finish Type
Lead Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Y
Plating Type
Lead
Temperature Rating
194
Trade Name
HYLUGâ„¢
Type
Shrouded Barrel, Lead Plated
UPC
781810035894
UPC 12 Digit
7818100358944

Dimensions

Dimension - B Length fraction
1-15/16 in
Dimension - B Length inch
1.94 in
Dimension - Bolt Size fraction
5/16
Dimension - Bolt Size inch
0.3125
Dimension - Hole Size fraction
5/16
Dimension - Hole Size inch
0.38
Dimension - Hole Size mm
10 mm
Dimension - Inside Diameter inch
0.88 in
Dimension - L Length Overall mm
98 mm
Dimension - Length BB inch
0.63 in
Dimension - Length Overall inch
3.87 in
Dimension - N inch
0.50 in
Dimension - Outside Diameter inch
1.04 in
Dimension - Stud Size fraction
5/16
Dimension - Z (inch)
0.89 in
Physical Attribute - Tongue Angle
90 Degree

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size Range
N/A
Conductor - Copper Flex M Size
4/0 AWG
Conductor - Copper Flex M Size Range
4/0 AWG
Conductor - Copper Str Size
250 KCMIL
Conductor - Copper Str Size Range
250 kcmil
Conductor - Material
COPPER
Conductor Size
250 KCMIL
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
NC
UL Listed
No

Logistics

Minimum Pack Quantity
200

Resources and downloads

Customer Notices

Videos

HYDENT Compression Terminal Overview Video