text.skipToContent text.skipToNavigation

YA2CL445SV

by Burndy 

Catalog ID: YA2CL445SV

Cu Tubing Compression Terminal, 1 Hole W/InspWindow, #2 AWG Code, 60 Navy, 3/8" Stud, 45 Deg Bent, Uninsulated, Standard Barrel, Silver Plated

Product Details

General

Color Code Brown
Connector Type Terminal
Die Index 10
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type Standard
Material Copper
Plated Y
Plating Type Silver
Temperature Rating 194
Trade Name HYLUG™
Type Standard Barrel, Silver Plated
UPC 781810160855
UPC 12 Digit 7818101608555

Dimensions

Dimension - B Length inch 0.88 in
Dimension - Bolt Hole Size inch 0.39 in
Dimension - D inch 0.83 in
Dimension - Height inch 1.05 in
Dimension - Hole Size inch 0.40 in
Dimension - Hole Size mm 10 mm
Dimension - L Length Overall mm 44 mm
Dimension - Length Overall inch 1.74 in
Dimension - N inch 0.41 in
Dimension - Outside Diameter inch 0.42 in
Dimension - Pad Width inch 0.61 in
Dimension - Strip Length inch 15/16
Dimension - Z inch 0.42 in
Physical Attribute - Tongue Angle 45 Degree

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Navy Size 60 (37) Navy
Conductor - Copper Str Navy Size Range 60 (37) Navy
Conductor - Copper Str Size 2 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1000

Resources/Downloads