text.skipToContent text.skipToNavigation

YA30LB90

by Burndy 

Catalog ID: YA30LB90

COPPER COMPRESSION TERMINAL.

Product Details

General

Color Code White
Connector Type Terminal
Die Index 17
Feature - Barrel Style Belled
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 194
Trade Name HYLUG™
Type Standard Belled Barrel, Tin Plated
UPC 781810181447
UPC 12 Digit 7818101814477

Dimensions

Dimension - B Length fraction 1-1/8 in
Dimension - B Length inch 1.15 in
Dimension - D inch 1.08 in
Dimension - Height inch 2.35 in
Dimension - Hole Size inch 0.53 in
Dimension - Hole Size mm 13 mm
Dimension - Inside Diameter inch 0.65 in
Dimension - L Length Overall mm 45 mm
Dimension - Length Overall inch 1.78 in
Dimension - N inch 0.53 in
Dimension - Outside Diameter inch 0.81 in
Dimension - Pad Width inch 1.20 in
Dimension - Strip Length inch 1 1/8
Dimension - Z inch 0.55 in
Physical Attribute - Tongue Angle 90 Degree

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size Range N/A
Conductor - Copper Str Size 300 kcmil
Conductor - Copper Str Size Range 300 kcmil
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 10

Resources/Downloads