text.skipToContent text.skipToNavigation

YA32L2TC38

by Burndy 

Catalog ID: YA32L2TC38

Cu compression tubular terminals-code conductor, 2 holes/W/ insp window, 400 kcmil, Tin plated, Blue , 19 or 470 index

Product Details

General

Color Code Blue
Connector Type Terminal
Die Index 19;470
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 2
Physical Attribute - Tongue Type Standard
Plated Y
Plating Type Tin
Trade Name HYLUG™
Type Standard Barrel, Tin Plated
UPC 781810018163
UPC 12 Digit 7818100181633

Dimensions

Dimension - B Length fraction 1-3/16 in
Dimension - B Length inch 1.19 in
Dimension - Bolt Hole Size inch 0.39 in
Dimension - Bolt Size fraction 3/8
Dimension - Hole Size inch 0.40 in
Dimension - Hole Size mm 10 mm
Dimension - L Length Overall mm 94 mm
Dimension - Length Overall inch 3.69 in
Dimension - N inch 0.41 in
Dimension - Outside Diameter inch 0.95 in
Dimension - Pad Width inch 1.40 in
Dimension - Strip Length inch 1-1/4
Dimension - Stud Size inch 3/8
Dimension - Z inch 0.42 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Navy Size 400 (127) Navy
Conductor - Copper Str Size 400 kcmil
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings