BUR_YA32LB_PRODIMAGE
BUR_YA32LB_PRODIMAGE
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA32LB

400 kcmil, 300 FLEXG,H,I,K,M313 DLO CU, One Hole, 5/8 Stud Size, Standard Barrel, Bell End, Tin Plated, UL/CSA, 90°C, Up to 35kV, Blue Color Code, 19 CODE1026 FLEX Die Index.

Product details

General

Application
Wire Termination
Color Code
Blue
Connector Type
LONG BARREL
Die Index
19
Feature - Barrel Style
Belled
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Standard
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUG™
Type
Standard Belled Barrel, Tin Plated
UPC
781810505410
UPC 12 Digit
7818105054100

Dimensions

Dimension - B Length fraction
1-3/16 in
Dimension - B Length inch
1.17 in
Dimension - Bolt Hole Size inch
0.688 in
Dimension - Bolt Size fraction
5/8
Dimension - Bolt Size inch
0.63
Dimension - Hole Size fraction
5/8
Dimension - Hole Size inch
0.69
Dimension - Hole Size mm
17.5 mm
Dimension - L Length Overall mm
84 mm
Dimension - Length Overall inch
3.31 in
Dimension - N inch
0.66 in
Dimension - Outside Diameter inch
0.95 in
Dimension - Pad Width inch
1.40 in
Dimension - Strip Length inch
1 1/4
Dimension - Stud Size fraction
5/8
Dimension - Z (inch)
0.67 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
313.1 (775/#24) DLO
Conductor - Copper Flex G Size
300 kcmil
Conductor - Copper Flex H Size
300 kcmil
Conductor - Copper Flex I Size
300 kcmil
Conductor - Copper Flex K Size
300 kcmil
Conductor - Copper Flex M Size
300 kcmil
Conductor - Copper Str Navy Size
400 (27)
Conductor - Copper Str Size
400 KCMIL
Conductor - Copper Str Size Range
400 kcmil
Conductor - Material
COPPER
Conductor Size
400 KCMIL
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
6
Minimum Pack Quantity
6

Resources and downloads

Customer Notices

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video