text.skipToContent text.skipToNavigation

YA342LH119TN

by Burndy 

Catalog ID: YA342LH119TN

Tin-plated, CU 2-hole NEMA compression terminal with shrouded barrel for terminating insulated CU conductor to transformers and other equipment, 6.50 IN L.

Product Details

General

Connector Type Terminal
Die Index 1027
Feature - Barrel Style Shrouded
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 2
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Shrouded Barrel, Tin Plated
UPC 781810025994
UPC 12 Digit 7818100259944

Dimensions

Dimension - B Length fraction 1-9/16 in
Dimension - B Length inch 1.57 in
Dimension - Bolt Hole Size inch 0.52 in
Dimension - Bolt Size fraction 1/2
Dimension - L Length Overall mm 165 mm
Dimension - Length BB inch 1.00 in
Dimension - Length Overall inch 6.50 in
Dimension - N inch 0.53 in
Dimension - Pad Width inch 1.52 in
Dimension - Z inch 0.54 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Flex K Size 350 kcmil
Conductor - Copper Flex K Size Range 350 kcmil
Conductor - Copper Str Size Range 500 kcmil
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads