text.skipToContent text.skipToNavigation

YA34LB

by Burndy 

Catalog ID: YA34LB

Copper Compression Lug, 1 Hole w/ Inspection Window, 350 Flex/373.7 Flex/400 Flex, 5/8" Stud, Short Barrel, Belled End, Tin Plated.

Features: UL Listed 90 DEG C, 600 V - 35 KV, Temperature Rating: 90 DEG C, Tools, Die Nest Catalog Number, Die Indentor Catalog Number: U34D-1 Die Nest, Y34PR2 Die Indentor, Finish: Electro-Tin Plated, Dieless Tools (number Of Crimps): Y81KFT, Y81KFTMBH, PAT81KFT-18V Tool, (1), Conductor Type: Flexible Copper, Welding Cable, Class M (#34 STR), Locomotive Cable, Battery Cable, Class K (#30 STR), Die Index: 1027, Wire Strip Length: 1-7/16 IN

Product Details

General

Application For Flex Conductor
Color Code Brown
Connector Type Terminal
Die Index 20;1027
EU RoHS Indicator Yes
Feature - Barrel Style Belled
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Standard
Plated Y
Plating Type Tin - Electro Plated
Sub Brand HYLUG
Trade Name HYLUG™
Type Standard Belled Barrel, Tin Plated
UPC 781810505762
UPC 12 Digit 7818105057622

Dimensions

Dimension - B Length fraction 1-3/8 in
Dimension - B Length inch 1.35 in
Dimension - Bolt Hole Size inch 0.66 in
Dimension - Bolt Size fraction 5/8
Dimension - Hole Size inch 0.69 in
Dimension - Hole Size mm 18 mm
Dimension - L Length Overall mm 90 mm
Dimension - Length Overall inch 3.56 in
Dimension - N inch 0.66 in
Dimension - Outside Diameter inch 1.06 in
Dimension - Pad Width inch 38.6 in
Dimension - Strip Length inch 1-7/16
Dimension - Z inch 0.67 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 373.7 (925/#24) DLO
Conductor - Copper DLO Size Range 373 kcmil
Conductor - Copper Flex G Size 350 kcmil;400 kcmil
Conductor - Copper Flex G Size Range 350 kcmil
Conductor - Copper Flex H Size 350 kcmil;400 kcmil
Conductor - Copper Flex H Size Range 350 kcmil
Conductor - Copper Flex I Size 350 kcmil;400 kcmil
Conductor - Copper Flex I Size Range 350 kcmil
Conductor - Copper Flex K Size 350 kcmil
Conductor - Copper Flex K Size Range 350 kcmil
Conductor - Copper Flex M Size 350 kcmil
Conductor - Copper Flex M Size Range 350 kcmil
Conductor - Copper Str Size 500 kcmil
Conductor - Copper Str Size Range 350 kcmil
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings