text.skipToContent text.skipToNavigation

YA34LSV

by Burndy 

Catalog ID: YA34LSV

Cu Tubing Compression Terminal, 1 Hole W/InspWindow, 500 kcmil Code, 5/8" Stud, Standard Barrel, Silver Plated

Product Details

General

Color Code Brown
Connector Type Terminal
Die Index 20;299
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Silver
Trade Name HYLUG™
Type Standard Barrel, Silver Plated
UPC 781810292006
UPC 12 Digit 7818102920066

Dimensions

Dimension - B Length fraction 1-1/4 in
Dimension - B Length inch 1.27 in
Dimension - Bolt Hole Size inch 0.66 in
Dimension - Bolt Size fraction 5/8
Dimension - Hole Size inch 0.69 in
Dimension - Hole Size mm 18 mm
Dimension - L Length Overall mm 86 mm
Dimension - Length Overall inch 3.37 in
Dimension - N inch 0.66 in
Dimension - Outside Diameter inch 1.06 in
Dimension - Pad Width inch 1.55 in
Dimension - Strip Length inch 1-7/16
Dimension - Z inch 0.67 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size Range N/A
Conductor - Copper Str Size 500 kcmil
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 6

Resources/Downloads