YAV28LTC38FX90_IMAGE
YAV28LTC38FX90_IMAGE
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA36LTC58FX90

500 kcmil G, H, 444 DLO CU, One Hole, 5/8 Stud Size, Standard Barrel, Inspection Window Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Brown Color Code, 20 or 299 Die Index.

Product details

General

Application
Wire Termination
Color Code
Brown
Connector Type
STANDARD BARREL
Die Index
20
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Y
Plating Type
Tin
Trade Name
HYLUG™
Type
Standard Barrel, Tin Plated
UPC
781810315439
UPC 12 Digit
7818103154399

Dimensions

Dimension - B Length fraction
1-3/8 in
Dimension - B Length inch
1.38 in
Dimension - Bolt Hole Size inch
0.66 in
Dimension - Bolt Size fraction
5/8
Dimension - Bolt Size inch
0.63
Dimension - Height inch
2.68 in
Dimension - Hole Size fraction
5/8
Dimension - Hole Size inch
0.69
Dimension - Hole Size mm
17.5 mm
Dimension - L Length Overall mm
54 mm
Dimension - Length Overall inch
2.11 in
Dimension - N inch
0.66 in
Dimension - Outside Diameter inch
1.19 in
Dimension - Pad Width inch
1.74 in
Dimension - Strip Length inch
1-3/8
Dimension - Stud Size fraction
5/8
Dimension - Z (inch)
0.67 in
Physical Attribute - Tongue Angle
90 Degree

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
444 KCMIL
Conductor - Copper DLO Size Range
444 kcmil
Conductor - Copper Flex G Size
500 KCMIL
Conductor - Copper Flex G Size Range
500 kcmil
Conductor - Copper Flex H Size
500 KCMIL
Conductor - Copper Flex H Size Range
500 kcmil
Conductor - Copper Flex I Size
450 kcmil
Conductor - Copper Flex I Size Range
450 kcmil
Conductor - Copper Flex K Size
450 kcmil
Conductor - Copper Flex K Size Range
450 kcmil
Conductor - Copper Flex M Size
450 kcmil
Conductor - Copper Flex M Size Range
450 kcmil
Conductor - Copper Str Size
500 KCMIL
Conductor - Copper Str Size Range
500 kcmil
Conductor - Material
COPPER
Conductor Size
500 KCMIL
Conductor Type
FLEX
Wire Size
500 KCMIL

Certifications And Compliance

Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM

Logistics

Minimum Pack Quantity
1

Resources and downloads

Sales Drawings

Videos

HYDENT Compression Terminal Overview Video