text.skipToContent text.skipToNavigation

YA38LTC516FX45

by Burndy 

Catalog ID: YA38LTC516FX45

535 kmcil flex; 1 hole; 5/16" stud; standard barrel; 45 angle

Product Details

General

Color Code Pink
Connector Type Terminal
Die Index L99
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin
Trade Name HYLUG™
Type Standard Barrel, Tin Plated
UPC 781810315897
UPC 12 Digit 7818103158977

Dimensions

Dimension - B Length fraction 1-7/16 in
Dimension - B Length inch 1.45 in
Dimension - Bolt Hole Size inch 0.33 in
Dimension - Bolt Size fraction 5/16
Dimension - Height inch 2.60 in
Dimension - Hole Size inch 0.33 in
Dimension - Hole Size mm 8 mm
Dimension - L Length Overall mm 75 mm
Dimension - Length Overall inch 2.97 in
Dimension - N inch 0.34 in
Dimension - Outside Diameter inch 1.25 in
Dimension - Pad Width inch 1.84 in
Dimension - Strip Length inch 1-7/16
Dimension - Z inch 0.36 in
Physical Attribute - Tongue Angle 45 Degree

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 535.3 (1325/#24) DLO
Conductor - Copper DLO Size Range 535.3 (1325/#24) DLO
Conductor - Copper Flex G Size 500 kcmil
Conductor - Copper Flex G Size Range 500 kcmil
Conductor - Copper Flex H Size 500 kcmil
Conductor - Copper Flex H Size Range 500 kcmil
Conductor - Copper Flex I Size 500 kcmil
Conductor - Copper Flex I Size Range 500 kcmil
Conductor - Copper Flex K Size 500 kcmil
Conductor - Copper Flex K Size Range 500 kcmil
Conductor - Copper Flex M Size 500 kcmil
Conductor - Copper Flex M Size Range 500 kcmil
Conductor - Material Copper

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads