text.skipToContent text.skipToNavigation

YA40LTC516FX45

by Burndy 

Catalog ID: YA40LTC516FX45

646 kcmil flex; 5/16" stud; 1-hole; short barrel; tin plated 45 degree.

Product Details

General

Color Code Black
Connector Type Terminal
Die Index 24
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin
Trade Name HYLUG™
Type Standard Barrel, Tin Plated
UPC 781810316504

Dimensions

Dimension - B Length fraction 1-7/16 in
Dimension - B Length inch 1.42 in
Dimension - Bolt Hole Size inch 0.33 in
Dimension - Bolt Size fraction 5/16
Dimension - Height inch 2.71 in
Dimension - Hole Size inch 0.33 in
Dimension - Hole Size mm 8 mm
Dimension - L Length Overall mm 78 mm
Dimension - Length Overall inch 3.06 in
Dimension - N inch 0.34 in
Dimension - Outside Diameter inch 1.35 in
Dimension - Pad Width inch 1.98 in
Dimension - Strip Length inch 1-5/16
Dimension - Z inch 0.36 in
Physical Attribute - Tongue Angle 45 Degree

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 646 (1600/#24)
Conductor - Copper DLO Size Range 646 kcmil
Conductor - Copper Flex G Size 650
Conductor - Copper Flex G Size Range 650 kcmil
Conductor - Copper Flex H Size 650
Conductor - Copper Flex I Size 650
Conductor - Copper Flex K Size 650
Conductor - Copper Flex M Size 650
Conductor - Copper Str Size 650
Conductor - Copper Str Size Range 650 kcmil
Conductor - Material Copper

Certifications and Compliance

Industry Standard(s) UL 486A-486B
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads