text.skipToContent text.skipToNavigation

YA44LB

By Burndy 

Catalog ID: YA44LB

By Burndy
Catalog ID:  YA44LB
1000 kcmil, 650 FLEX I, 750 FLEX G,H,777 DLO CU, One Hole, 5/8 Stud Size, Standard Barrel, Bell End, Tin Plated, UL/CSA, 90°C, Up to 35kV, White Color Code, 27 CODE1032 FLEX Die Index.

Features: UL Listed 90 DEG C, 600 V - 35 KV, Finish: Electro-Tin Plated, Tools, Die Nest Catalog Number, Die Indentor Catalog Number: P44D Die Nest, P48PR1 Die Indentor, Temperature Rating: 90 DEG C, Dieless Tools (number Of Crimps): Y81KFT, Y81KFTMBH, PAT81KFT-18V Tool, (2), Conductor Type: Flexible Copper, Locomotive Cable, Wire Strip Length: 1-15/16 IN, Die Index: 1032

Add to List

More Options

Where to Buy